IESNA:LM-63-2002
[TEST]P1440293
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-6Hx6V-830-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 6 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 36.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5589.2
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 36.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
3524.5 3523.7 3522.9 3520.7 3515.5 3508.8 3499.7 3488.0 3478.5 3466.4 
3451.7 3434.6 3413.0 3388.9 3362.2 3330.6 3293.0 3249.7 3203.3 3152.2 
3098.9 3044.5 2987.8 2926.9 2866.0 2809.1 2757.6 2708.9 2661.5 2618.9 
2579.3 2538.1 2498.1 2460.9 2423.9 2385.8 2347.4 2306.0 2259.3 2202.8 
2133.1 2058.1 1969.4 1871.3 1768.8 1652.9 1534.5 1418.7 1308.4 1192.1 
1083.5 1000.2 903.5 772.5 703.4 641.8 567.0 498.7 430.5 382.6 
337.4 295.4 259.5 230.3 201.7 178.4 159.5 142.9 128.0 114.0 
101.2 89.6 78.9 68.5 59.5 51.6 43.8 36.0 29.1 22.4 
17.0 12.7 9.5 6.7 4.3 2.0 0.6 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3523.5 3521.3 3518.2 3511.9 3503.5 3494.0 3482.2 3470.2 3455.9 
3440.5 3420.8 3398.2 3373.2 3343.8 3310.3 3270.2 3227.4 3178.4 3124.9 
3071.2 3013.9 2952.7 2887.6 2824.9 2767.1 2712.3 2659.9 2607.6 2557.0 
2508.9 2460.8 2415.0 2371.6 2329.4 2287.3 2243.3 2194.9 2137.9 2073.7 
2004.1 1927.6 1842.3 1749.5 1647.0 1542.1 1437.0 1335.3 1235.4 1125.4 
1008.9 887.2 774.9 704.8 651.6 578.3 524.0 470.3 416.6 382.2 
359.4 325.5 286.5 252.1 227.3 202.9 180.9 161.1 142.4 124.8 
109.0 95.5 83.6 72.4 62.5 53.9 45.4 36.8 29.3 23.2 
17.8 13.4 10.5 7.3 5.1 2.9 0.7 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3523.1 3519.3 3515.6 3508.2 3500.0 3486.5 3475.1 3461.1 3446.1 
3428.8 3407.1 3383.5 3357.0 3325.5 3290.2 3248.4 3201.9 3152.6 3099.8 
3041.6 2982.9 2915.8 2845.1 2774.7 2707.5 2641.5 2578.1 2514.1 2454.5 
2394.1 2334.7 2276.3 2218.7 2163.8 2108.3 2053.0 1995.6 1937.6 1874.3 
1801.4 1720.0 1632.9 1543.2 1452.5 1358.4 1264.5 1171.6 1073.6 958.1 
841.5 744.5 668.4 595.5 547.9 500.8 453.6 410.4 373.0 341.2 
312.4 280.2 251.4 225.6 204.4 186.3 168.3 151.5 135.6 120.1 
105.1 91.9 80.1 69.2 59.6 51.4 43.2 35.0 28.8 23.5 
18.5 14.0 11.1 7.5 5.3 3.1 0.9 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3522.7 3518.9 3513.0 3505.1 3493.9 3481.3 3467.6 3453.5 3437.6 
3417.8 3394.5 3368.3 3339.7 3307.1 3270.7 3229.1 3181.8 3127.4 3069.9 
3005.9 2940.1 2869.3 2795.1 2720.8 2648.1 2575.9 2504.7 2435.8 2369.6 
2303.6 2239.6 2178.7 2117.5 2057.1 1994.4 1928.8 1864.4 1803.0 1737.0 
1665.4 1588.3 1506.6 1420.6 1333.3 1245.6 1161.2 1078.6 982.5 876.7 
763.0 668.8 600.6 561.5 522.7 483.9 439.9 403.1 368.6 334.5 
303.3 275.9 250.2 226.4 206.2 188.3 171.3 154.8 138.2 121.8 
107.0 93.5 82.4 72.3 63.4 55.3 47.0 38.7 31.9 26.3 
21.4 17.2 13.1 9.0 5.5 3.4 1.3 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3520.7 3518.0 3510.3 3501.4 3489.3 3476.2 3461.7 3445.5 3427.4 
3406.9 3383.8 3356.8 3324.1 3289.4 3249.5 3203.7 3152.1 3095.0 3036.0 
2972.2 2904.5 2832.7 2760.0 2688.7 2619.3 2550.8 2486.1 2424.3 2362.3 
2300.1 2241.0 2182.7 2125.9 2066.7 2005.4 1945.3 1883.3 1819.6 1751.2 
1677.4 1599.2 1514.6 1429.1 1340.8 1254.6 1171.1 1077.0 976.8 878.1 
785.6 705.8 635.9 572.6 528.3 483.9 439.6 413.8 376.4 347.2 
316.6 284.2 254.1 229.5 208.7 188.5 170.1 152.5 135.4 119.8 
106.0 93.7 82.5 72.7 63.4 55.5 47.3 39.1 33.0 27.3 
21.8 17.9 13.9 9.8 6.5 4.2 1.9 0.6 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3520.8 3515.7 3508.4 3498.0 3486.1 3472.8 3457.7 3440.7 3422.1 
3399.6 3374.5 3344.8 3311.1 3272.9 3228.9 3181.2 3127.5 3071.1 3010.4 
2946.0 2881.0 2815.2 2750.6 2689.1 2631.4 2576.4 2523.3 2471.4 2420.6 
2370.2 2319.6 2269.8 2215.9 2161.9 2103.0 2041.4 1978.2 1908.7 1835.4 
1753.2 1666.2 1570.1 1469.1 1370.2 1277.5 1186.1 1082.3 985.5 892.0 
800.2 731.8 670.6 605.9 551.7 497.4 443.2 405.4 360.8 323.6 
277.4 238.6 218.4 201.2 181.1 163.1 147.6 134.0 121.2 108.7 
97.2 86.9 77.6 68.8 60.7 53.2 45.7 38.2 32.4 26.8 
21.8 17.9 14.4 10.6 7.3 5.2 3.1 1.0 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3521.3 3515.0 3505.1 3496.0 3483.2 3470.4 3457.2 3440.0 3418.6 
3394.0 3367.0 3336.3 3300.3 3258.6 3212.0 3161.3 3106.4 3047.0 2986.1 
2924.1 2861.9 2797.9 2738.1 2683.4 2633.7 2585.2 2537.2 2490.3 2444.3 
2399.1 2351.6 2302.2 2251.1 2196.7 2138.7 2074.2 2006.8 1936.1 1861.0 
1781.6 1692.3 1596.0 1498.8 1403.7 1311.3 1211.1 1111.0 1010.8 915.8 
835.3 772.2 715.5 664.4 605.1 554.4 510.2 464.7 420.5 381.0 
349.2 313.6 282.1 257.6 231.5 206.7 182.8 160.3 142.2 124.0 
106.1 93.6 82.6 72.5 63.0 54.3 46.1 39.2 33.2 27.5 
21.9 17.9 14.5 11.0 7.6 4.9 2.7 1.0 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3520.8 3513.1 3505.8 3494.1 3482.5 3470.3 3456.1 3439.1 3418.4 
3394.5 3366.2 3333.6 3300.3 3257.7 3209.8 3159.6 3105.4 3046.4 2984.7 
2920.2 2854.9 2787.7 2723.7 2663.6 2605.8 2552.4 2500.9 2450.5 2399.9 
2349.8 2298.6 2246.8 2193.2 2136.5 2075.4 2011.8 1945.5 1874.9 1798.0 
1717.4 1636.0 1545.6 1457.9 1367.9 1283.5 1181.4 1079.0 964.5 849.1 
752.4 686.9 637.9 599.7 570.6 532.9 495.7 458.0 431.5 389.3 
347.2 320.3 294.9 268.6 238.8 212.1 187.1 163.9 146.0 128.1 
110.3 98.1 86.7 75.9 66.1 56.6 48.0 40.8 34.4 28.4 
23.3 18.9 15.2 11.4 7.7 4.9 2.7 1.1 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3521.8 3514.5 3506.8 3496.4 3483.3 3469.5 3456.0 3440.3 3419.7 
3397.9 3370.4 3339.8 3305.3 3264.3 3218.6 3168.5 3113.8 3055.3 2992.0 
2925.5 2853.6 2782.6 2710.0 2640.7 2571.9 2506.5 2444.3 2381.9 2321.9 
2263.2 2208.1 2154.1 2099.3 2043.2 1981.8 1914.1 1842.6 1765.6 1686.9 
1606.3 1521.9 1431.3 1339.3 1251.3 1163.3 1074.7 959.0 845.1 743.2 
634.8 554.6 497.9 449.8 410.3 374.3 340.8 315.3 290.0 257.2 
233.5 220.1 201.6 183.3 166.5 151.3 137.9 124.4 111.0 100.7 
91.5 83.0 74.6 66.6 58.9 51.6 44.5 38.2 32.3 27.0 
22.1 17.5 14.0 10.4 6.9 4.5 2.4 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3521.4 3516.5 3509.1 3498.9 3485.4 3471.2 3457.7 3443.0 3423.4 
3401.9 3377.4 3347.9 3314.8 3276.8 3234.0 3184.1 3129.1 3069.9 3007.1 
2939.2 2868.6 2796.7 2718.7 2641.8 2566.2 2496.5 2425.7 2357.7 2290.8 
2225.5 2164.5 2103.8 2044.8 1985.3 1924.5 1859.4 1786.6 1708.3 1628.4 
1547.9 1465.8 1380.3 1290.3 1211.2 1132.1 1052.9 970.3 867.8 764.9 
635.0 533.2 452.7 390.4 330.5 280.0 238.8 214.6 197.9 183.9 
170.9 159.7 149.6 140.3 131.2 122.1 113.1 104.5 96.4 88.5 
81.1 73.9 66.8 59.8 53.1 46.5 40.5 34.7 28.9 23.8 
19.6 15.9 12.2 8.6 5.8 3.7 2.0 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3522.4 3517.4 3510.8 3500.5 3489.2 3477.0 3463.4 3448.7 3431.9 
3409.3 3385.7 3358.3 3325.9 3287.3 3244.2 3195.6 3142.9 3085.2 3024.9 
2961.4 2890.5 2820.0 2745.3 2676.8 2609.6 2543.4 2478.2 2416.0 2354.0 
2293.2 2235.0 2178.6 2122.9 2067.1 2009.6 1948.5 1882.3 1809.6 1734.8 
1653.1 1567.4 1477.7 1387.6 1303.6 1225.5 1147.3 1068.4 962.5 845.1 
740.0 638.7 570.3 530.3 486.4 434.6 380.5 336.8 298.0 267.6 
241.4 217.8 197.3 179.6 163.9 148.6 135.4 122.1 108.8 97.4 
87.5 77.7 68.7 60.3 52.7 45.2 38.0 31.9 26.6 22.0 
18.1 14.7 11.2 7.9 5.3 3.3 1.8 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3523.1 3520.2 3513.4 3503.5 3492.5 3481.8 3469.4 3455.8 3438.1 
3417.7 3393.7 3366.7 3333.2 3295.3 3252.4 3205.9 3154.2 3098.6 3040.4 
2977.2 2910.0 2846.8 2785.0 2727.7 2678.2 2628.6 2579.4 2529.9 2482.8 
2438.7 2393.7 2350.0 2305.5 2259.8 2212.2 2162.0 2106.2 2041.4 1968.3 
1886.2 1798.1 1702.6 1604.5 1510.8 1417.1 1329.3 1226.5 1123.6 1020.8 
933.4 853.7 792.5 758.6 713.5 665.9 596.6 531.4 485.0 434.9 
381.0 337.9 300.7 265.3 239.8 214.7 190.8 169.1 149.3 129.5 
109.7 94.2 80.7 69.0 58.1 48.7 40.8 34.0 28.0 22.9 
18.4 15.0 11.6 8.2 5.6 3.5 1.7 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3523.5 3520.3 3514.8 3506.2 3497.2 3486.3 3476.0 3462.9 3446.4 
3426.3 3401.5 3373.5 3342.7 3307.2 3264.9 3218.1 3167.8 3115.3 3059.7 
2997.3 2931.3 2873.2 2820.4 2771.4 2728.2 2686.3 2647.3 2609.0 2570.3 
2531.6 2492.7 2454.2 2416.2 2379.9 2343.3 2302.0 2252.2 2193.0 2125.9 
2048.7 1963.8 1869.8 1768.6 1670.3 1572.7 1479.8 1370.3 1279.6 1189.0 
1098.3 1010.3 921.2 873.4 827.2 767.1 698.0 623.8 561.8 512.1 
457.4 401.3 351.9 307.3 269.8 235.9 208.0 181.6 157.5 136.7 
116.1 100.7 86.6 73.5 61.9 51.9 43.2 36.0 29.8 24.2 
19.4 15.9 12.4 8.9 6.1 3.8 2.0 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3524.5 3521.4 3517.0 3508.9 3502.3 3491.6 3482.1 3469.1 3454.1 
3434.8 3410.0 3384.9 3354.3 3319.0 3278.8 3234.3 3185.6 3135.1 3080.8 
3020.8 2954.8 2893.8 2839.2 2788.3 2739.5 2694.1 2648.4 2603.8 2559.0 
2514.9 2471.1 2429.0 2384.7 2338.4 2291.0 2239.7 2183.2 2120.5 2049.2 
1968.5 1876.7 1775.1 1669.2 1564.5 1459.4 1363.0 1255.4 1147.8 1040.7 
955.2 895.3 823.7 788.4 749.0 683.4 612.8 549.5 493.0 441.7 
389.9 343.5 299.6 264.8 235.0 209.7 186.0 165.8 147.4 129.0 
110.7 96.1 83.4 71.8 61.2 51.3 42.9 35.9 29.7 24.2 
19.5 15.9 12.3 8.7 6.0 3.8 2.0 0.9 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3525.1 3522.6 3520.3 3513.7 3505.8 3496.0 3486.0 3474.3 3459.7 
3441.9 3420.6 3395.6 3368.4 3335.8 3298.7 3255.6 3208.7 3157.9 3103.2 
3044.1 2979.8 2910.7 2844.2 2781.2 2717.3 2654.5 2593.5 2532.8 2472.4 
2410.8 2350.2 2290.3 2232.0 2175.2 2116.9 2054.9 1993.0 1925.8 1852.5 
1773.0 1688.2 1594.6 1494.8 1393.5 1293.8 1202.8 1111.9 1020.0 897.4 
792.4 706.1 613.9 571.0 522.0 467.1 415.5 366.5 323.4 290.6 
267.9 238.0 209.6 186.7 168.0 151.5 138.2 125.0 111.7 100.4 
89.9 79.9 71.0 62.8 55.1 47.7 40.4 34.0 28.6 23.9 
19.6 16.0 12.5 9.0 6.2 4.0 2.2 1.0 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3524.9 3524.1 3522.5 3516.8 3510.0 3502.0 3491.2 3480.4 3466.4 
3450.4 3431.0 3405.7 3379.3 3349.8 3316.3 3275.8 3229.8 3177.1 3119.5 
3055.9 2989.8 2916.8 2840.7 2760.9 2681.9 2603.3 2527.4 2456.5 2386.8 
2317.4 2250.0 2184.8 2122.1 2060.4 1999.1 1937.0 1873.0 1806.2 1736.2 
1659.4 1578.8 1494.3 1405.4 1310.4 1223.1 1135.8 1048.5 955.0 831.9 
702.4 585.7 481.0 423.5 364.4 306.3 259.4 229.6 211.3 195.4 
181.8 169.6 158.6 148.6 139.1 129.6 120.1 111.3 102.3 94.4 
86.7 79.3 71.8 64.4 57.3 50.3 44.0 37.8 31.8 26.5 
21.9 17.7 14.2 10.8 7.3 4.7 2.6 1.2 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3525.9 3524.7 3522.2 3518.7 3513.3 3505.4 3494.6 3483.4 3470.1 
3454.2 3437.5 3416.6 3391.6 3359.3 3326.5 3285.6 3238.6 3187.2 3129.3 
3064.8 2995.3 2919.2 2840.0 2758.0 2677.3 2599.8 2523.3 2450.8 2379.8 
2311.5 2245.7 2183.3 2125.0 2067.5 2009.0 1950.1 1888.3 1822.8 1752.6 
1677.4 1598.6 1516.0 1430.7 1340.0 1247.2 1154.4 1061.5 960.4 837.3 
727.8 634.5 536.4 474.3 430.8 392.5 361.0 337.0 315.2 283.1 
250.9 227.1 210.0 192.2 176.1 160.2 146.6 132.9 119.4 108.6 
98.2 88.5 79.8 71.7 63.8 56.1 48.8 41.8 35.2 29.8 
24.7 19.9 16.0 12.1 8.2 5.6 3.4 1.7 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3524.9 3525.2 3524.9 3521.1 3516.5 3508.6 3498.0 3486.4 3472.9 
3458.6 3442.2 3422.9 3396.1 3366.9 3331.9 3293.0 3248.4 3195.7 3137.6 
3074.6 3005.0 2934.5 2859.2 2783.3 2706.9 2633.9 2566.0 2501.3 2437.9 
2378.7 2320.8 2264.0 2207.7 2153.1 2096.2 2037.7 1980.2 1921.2 1858.0 
1787.6 1710.6 1627.2 1537.6 1446.2 1351.0 1259.8 1168.5 1076.9 963.2 
844.0 739.6 660.0 611.0 577.7 552.3 523.6 484.9 447.5 424.0 
384.1 340.5 308.1 283.4 254.3 226.9 202.2 179.0 158.1 141.3 
124.6 107.8 95.3 84.2 73.5 63.5 53.6 45.3 38.2 32.0 
26.5 21.6 17.1 13.5 9.8 6.1 3.7 2.0 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3526.3 3526.4 3526.7 3522.0 3520.1 3510.6 3501.1 3490.4 3477.3 
3463.8 3447.8 3426.3 3401.4 3373.2 3340.3 3302.2 3258.3 3208.1 3152.2 
3090.8 3026.4 2957.1 2887.1 2817.6 2746.1 2681.0 2616.8 2559.2 2501.6 
2444.8 2391.1 2337.8 2287.0 2235.4 2181.9 2127.9 2072.9 2014.8 1953.4 
1883.8 1803.8 1716.0 1619.3 1518.9 1418.0 1319.5 1230.2 1131.4 1031.6 
925.7 829.5 755.9 704.2 641.5 584.6 537.3 490.2 443.1 406.5 
369.5 329.1 300.2 275.4 248.1 222.1 197.8 175.4 154.3 135.2 
117.8 103.1 90.5 79.1 68.9 59.6 51.8 44.0 36.2 30.5 
24.5 19.5 15.8 12.3 9.0 6.0 3.9 1.9 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3527.8 3525.3 3523.9 3522.7 3518.7 3511.3 3502.4 3492.4 3480.5 
3465.4 3451.2 3429.4 3405.9 3379.4 3347.6 3312.9 3271.5 3223.8 3170.6 
3112.8 3049.6 2980.4 2911.6 2842.0 2774.1 2707.1 2641.6 2578.9 2515.7 
2456.4 2399.9 2344.1 2287.6 2234.4 2179.9 2123.0 2063.1 1999.6 1933.3 
1861.7 1780.7 1691.2 1592.0 1484.5 1374.0 1260.8 1162.3 1060.0 955.1 
858.2 779.7 712.7 649.5 586.9 532.8 478.9 425.0 370.9 344.0 
306.2 262.2 232.1 206.2 184.1 167.0 151.7 138.4 125.7 113.5 
102.1 91.0 81.4 72.5 64.2 56.0 48.7 41.4 35.0 29.7 
24.4 19.5 15.7 11.8 8.5 5.6 3.7 1.9 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3525.7 3525.3 3524.4 3521.3 3518.8 3513.6 3503.7 3494.3 3481.1 
3467.7 3451.8 3433.3 3410.8 3386.5 3357.1 3324.7 3285.8 3243.7 3193.3 
3137.5 3075.6 3008.8 2937.0 2862.1 2786.3 2711.7 2638.5 2566.2 2496.7 
2427.8 2360.1 2292.7 2225.6 2159.8 2093.6 2028.3 1963.6 1896.5 1827.2 
1756.1 1679.5 1599.0 1514.4 1423.0 1327.9 1229.9 1134.9 1046.5 951.8 
852.0 751.1 662.2 592.2 548.0 503.8 459.6 429.3 385.8 349.0 
327.9 297.8 267.3 237.4 213.6 194.1 175.9 158.5 141.9 126.1 
111.5 97.7 85.9 75.6 66.3 57.6 50.2 42.8 35.4 29.8 
24.3 19.4 15.4 11.4 7.9 5.6 3.4 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3525.7 3525.0 3523.7 3522.7 3519.9 3514.5 3505.1 3492.9 3479.7 
3467.5 3453.3 3435.2 3413.8 3390.6 3362.8 3329.7 3294.3 3252.5 3204.4 
3152.5 3094.2 3031.1 2962.1 2886.7 2810.4 2734.9 2657.2 2578.4 2503.6 
2427.8 2355.5 2284.6 2217.1 2149.3 2082.3 2016.4 1951.3 1886.5 1818.4 
1749.8 1676.2 1596.4 1508.9 1419.9 1329.9 1240.8 1155.0 1071.7 970.8 
856.4 740.5 644.7 579.3 536.2 493.7 451.2 413.1 380.3 349.5 
320.8 293.1 267.5 244.0 220.9 199.7 181.0 163.4 145.8 128.4 
112.1 97.9 85.7 75.3 65.9 57.2 49.3 41.5 33.7 28.1 
23.1 18.6 14.2 10.1 6.4 4.1 1.9 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3525.2 3524.5 3524.5 3522.1 3516.8 3510.2 3500.0 3488.9 3478.8 
3465.4 3450.5 3432.5 3411.3 3386.1 3359.0 3326.0 3288.7 3248.0 3201.8 
3149.7 3094.0 3033.7 2967.3 2897.9 2829.2 2758.5 2690.1 2621.6 2558.0 
2491.8 2427.5 2367.6 2307.7 2248.4 2186.6 2129.0 2072.7 2010.0 1941.0 
1866.5 1786.5 1697.6 1608.5 1517.6 1422.6 1327.0 1230.5 1135.5 1036.8 
920.8 798.7 692.1 629.3 568.5 527.6 487.0 446.3 405.6 368.4 
333.3 303.7 274.3 244.8 218.9 196.1 172.5 150.2 132.0 116.0 
102.8 90.3 79.5 69.6 60.2 52.2 44.3 36.4 30.2 25.0 
20.0 15.2 11.4 8.1 5.8 3.5 1.2 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3524.7 3524.3 3523.1 3519.7 3513.8 3506.1 3495.3 3485.1 3473.0 
3462.5 3445.2 3425.2 3403.3 3377.6 3349.0 3313.7 3274.2 3228.6 3180.6 
3127.8 3074.4 3016.3 2954.8 2891.5 2826.2 2767.7 2713.8 2660.9 2609.7 
2559.2 2509.8 2463.5 2418.1 2374.1 2330.6 2289.9 2245.7 2197.5 2138.8 
2066.9 1987.6 1902.9 1811.8 1714.7 1607.3 1498.0 1390.4 1284.8 1170.8 
1053.6 922.1 827.3 732.0 654.3 601.7 547.8 494.0 440.1 398.4 
351.9 310.7 279.6 250.5 223.5 199.2 177.6 159.5 142.2 126.3 
111.2 98.1 86.4 74.8 64.2 55.6 47.1 38.5 31.2 24.6 
19.1 14.3 10.4 7.6 5.3 3.1 0.8 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
3524.5 3523.7 3522.9 3520.7 3515.5 3508.8 3499.7 3488.0 3478.5 3466.4 
3451.7 3434.6 3413.0 3388.9 3362.2 3330.6 3293.0 3249.7 3203.3 3152.2 
3098.9 3044.5 2987.8 2926.9 2866.0 2809.1 2757.6 2708.9 2661.5 2618.9 
2579.3 2538.1 2498.1 2460.9 2423.9 2385.8 2347.4 2306.0 2259.3 2202.8 
2133.1 2058.1 1969.4 1871.3 1768.8 1652.9 1534.5 1418.7 1308.4 1192.1 
1083.5 1000.2 903.5 772.5 703.4 641.8 567.0 498.7 430.5 382.6 
337.4 295.4 259.5 230.3 201.7 178.4 159.5 142.9 128.0 114.0 
101.2 89.6 78.9 68.5 59.5 51.6 43.8 36.0 29.1 22.4 
17.0 12.7 9.5 6.7 4.3 2.0 0.6 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
